O-Zgedney™ PN EY75

3/4 IN IRON VERT SEALING FTG

Read more...

Features

  • Explosionproof, dust-ignitionproof, raintight
  • Prevent passage of gases, vapors or flames from one portion of conduit system to another. Restrict any explosion to the sealed off enclosure. Prevent pressure piling within conduit system
  • Required in Class I, Division 1 and 2 locations within 18’ of enclosures containing apparatus that may cause arcs, sparks or high temperatures
  • Required in Class I, Division 1 and 2 locations where 2’ or larger conduit enters enclosure, fitting housing terminals, splices or taps
  • Required in Class I, Division 1 and 2 locations at the boundary where conduit leaves classified location
  • Required in Class I, Division 1 and 2 locations where two or more enclosures are connected by 36’ or less conduit. Seal must be located within 18’ of either enclosure
  • Required where cables (which exceed rate of gas or vapor transmission permitted for seals) are used in Class I, Division 2 locations
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity
  • Removable nipple in male sealing fitting may be used interchangeably in top or bottom hub
  • UL Listed for use with Kwiko™ A Sealing Compound. Also listed with certain competitors sealing cement, contact factory for details
  • Large opening for damming and filling

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Grayloy™-iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings