Appleton™ PN ALE250

ALESKO LIQUID EPOXY SEALANT

Read more...

Features

  • Each tube will seal over 20 1/2’ seals
  • Liquid epoxy seal Compound is a two-part epoxy supplied in a double barrel dispensing tube
  • Automatic mixing: the two-part epoxy is automatically mixed as the epoxy resin and hardener travel through the static-mixing nozzle. Environmentally and User friendly mixing process, as it is totally contained in the dispensing tools.
  • Reduce waste: unused epoxy resin and hardener in two part tube can be used as needed with remainder stored for later use by replacing used mixing nozzle with dispensing tube plug
  • Reduce labor cost due to quick, accurate and efficient mixing of epoxy and filling of seal fitting
  • Dispensing gun is designed with a robust high thrust drive system that will deliver up to 499 kg (1100 lb) of propulsion and has a dent resistant rod
  • The dispensing gun has a two speed drive system; (1) High thrust/low displacement for high viscosity materials, (2) Low thrust/high displacement for low to moderate viscosity materials
  • ALESKO is not suitable for use in acetic acid atmospheres

Specifications

CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Operating Temperature
-40 °C to +121 °C (-40 °F to +250 °F)

Documents & Drawings