Appleton™ PN APPGL400

4 IN GNDG LKNT STEEL

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
PLG Plugs Standard Materials and Finishes
1/2 thru 1: copperfree (4/10 of 1% max.) aluminum with natural finish or steel with zinc electroplate. 1-1/4 thru 6: copperfree (4/10 of 1% max.) aluminum with natural finish or malleable iron with zinc electroplate
BR Reducers Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum with epoxy powder coat finish or malleable iron triple-coat finish of (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Options
Urethane paint available on select items (add suffix -UP)

Documents & Drawings