O-Zgedney™ PN GUAC150G

HAZ LOC OUTLET BOX (GALV)

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Smooth hub bushings protect insulation when pulling conductors
  • Cast-in brackets on cover for use with breaker-bar tools for tightening/loosening
  • Internal ground screw
  • O-ring gasket provided to assure NEMA 4 rating
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 4
Standard Materials
1/2 thru 1: copperfree (4/10 of 1% max.) aluminum body with malleable iron cover; 1/2 thru 2 malleable iron body and cover
Standard Finishes
Aluminum bodies have epoxy powder coat finish; malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings