Appleton™ PN JBEP07B

EARTH CONINUITY PLATE - 150X105

Read more...

Features

  • Increased safety. Ideal for indoor/outdoor use with wet or corrosive atmospheres
  • Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities and other industrial process facilities
  • Designed for Zone 0 Intrinsically Safe applications when used with rated terminals
  • Available in a wide range of sizes for armored, unarmored or armored lead sheathed cable; for use with mantle clamping (pillar terminals) for use as instrumentation, electrical or power terminals; and for use with a variety of connection and earth terminals
  • Optional external hinged enclosures with reversible door opening 120°, door with double bar lock and/or key locking facility
  • Refer to the technical guide to determine permitted and sizes of terminals and cables entries for self arrangement

Specifications

NEC/CEC Certifications and Compliances
Class I, Zone 1, AEx e IIC, T5 or T6; Ex e IIC, T5 or T6; IP66
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Other Certifications
EURASEC and INMETRO
Standard Materials
Static resistant carbon filled fiberglass reinforced polyester (FRP) enclosure with stainless steel hardware. Silicone gasket for sizes 85 x 85, 120 x 120 and EPDM (ethylene propylene diene monomer rubber) gasket for other sizes
Options
External hinges on specific sizes, removable glands plates, nameplates, mounting pan, terminal rail, and inside pocket for document are available. See catalog pages for details. Consult factory for custom drilling and assembly requirements
Custom Options
Consult factory for custom drilling and assembly requirements
Zones 1 and 2 Temperature Class
T6 for Ta ≤ +40 °C (+104 °F), T5 for Ta ≤ +60 °C (+140 °F) and T3 for Ta ≤ +90 °C (+194 °F) for sizes 85 x 85, 120 x 120
Zones 21 and 22 Surface Temperature
T60 °C (T140 °F) for Ta ≤ +40 °C (+104 °F), T90 °C (T194 °F) for Ta ≤ +60 °C (+140 °F) and T110 °C (T230 °F) for Ta ≤ +90 °C (+194 °F) for sizes 85 x 85, 120 x 120
Zone 0 T Rating
T6 for Ta ≤ +40 °C (+104 °F) and T5 for Ta ≤ +60 °C (+140 °F) and T3 for Ta ≤ +90 °C (+194 °F) for sizes 85 x 85, 120 x 120

Documents & Drawings