Appleton™ PN GRUSE100

GRU SERIES PUMP JACK FTG 1 IN

Read more...

Features

  • Explosionproof, dust-ignitionproof, raintight
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Smooth hub bushings protect insulation when pulling conductors
  • Externally threaded body with internally threaded cover
  • Union hubs permit easy wiring
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
GRUT and GRUSE: malleable iron body and cover; GRUSE body and cover: copper free (4/10 of 1% max) aluminum
Standard Finishes
Triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings