Appleton™ PN GRHC75

UNILET 3/4 W/COVER

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Internally threaded body with externally threaded cover
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation
  • Designed for use in Class I, Groups A, B, C, and D; Class II, Groups E, F, and G; and Class III
  • Standard o-rings provide raintight fit; NEMA 3, 4
  • Internal ground screw standard
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 4
Standard Materials and Finishes
Malleable iron body with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; copperfree (4/10 of 1% max.) aluminum cover with epoxy powder coat

Documents & Drawings