Appleton™ PN BJE2TA4M20

JUNCTION BOX 4XM20 W/ 2EA M20 PLUGS

Read more...

Features

  • Weatherproof, dustproof
  • Ideal for use in Zone 1 or 2 areas, where flammable gases or vapors are present either continuously or intermittently such as petroleum refineries, chemical refineries and other industrial process facilities
  • High impact resistant black polycarbonate enclosure
  • Poured in place polyurethane door gasket
  • Choose from two versions; external or internal hubs
  • Available for non-armored or armored cable. Armored cable version supplied with ground continuity plate
  • Several entry options available
  • BJE1 supplied with: 4 interconnected earth terminals; maximum capacity per terminal is 1 x 4 mm² (0.002 x 0.006 in²). 4 connection terminals; maximum capacity per terminal is 4 x 2.5 mm² (0.006 x 0.004 in²) or 2 x 4 mm² (0.003 x 0.006in²) + 2 x 2.5 mm² (0.003 x 0.004 in²)
  • BJE2 supplied with: 4 interconnected earth terminals; maximum capacity per terminal is 1 x 10 mm² (0.002 x 0.016 in²). 4 connection terminals; maximum capacity per terminal is 4 x 6mm² (0.006 x 0.009 in²) or 3 x 10 mm² (0.005 x 0.016 in²) + 4mm² (0.006 in²)
  • BJE2 has telescopic cover retaining ring which can be unclipped

Specifications

NEC/CEC Certifications and Compliances
Class 1, Zone 1 and 2; Axe II T6; Exe II T6; IP66
Standard Materials
Static and impact resistant polycarbonate enclosure with 316L stainless steel hardware
Temperature Class
T6
Operating Temperature BJE1
-50°C to +55°C (-58°F to +131°F)
Operating Temperature BJE2
-40°C to +55°C (-40°F to +131°F)

Documents & Drawings