Appleton™ PN B42579

ECDXB707029S#B42579

Read more...

Features

  • Flameproof. Ideal for use in corrosive atmospheres
  • Designed for use in Zones 1, 2, 21 and 22 areas in the oil and gas industry where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Enclosures are available in a wide range of sizes
  • Precision machined flameproof joint between body and cover
  • Hinged door
  • External fixing lugs
  • Internal mounting pan
  • Square and round windows available in a wide range of sizes
  • Machining and drilling must be done at our factory
  • Power dissipated calculation including cables must be completed according to each size of certified enclosure

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK10
Other Certifications
EURASEC and INMETRO
Standard Materials and Finishes
Gray painted mechanically welded steel enclosure with stainless steel hardware
Options
Indirect cable entries available through Ex e connection enclosure, factory assembled and wired, switch rack assembly, and empty enclosure with Ex U component marking for recertification by notified body are available. See catalog pages for details
CMS Zones 1 and 2 Temperature Class
T6 to T4
CMS Zones 21 and 22 Surface Temperature
T80 °C to T130 °C (T176 °F to T266 °F)
Ambient Temperature
All models: -20 °C to +55 °C (-4 °F to +131 °F)

Documents & Drawings