Appleton™ PN 096043

ATX EXE CONTROLS ENCLOS

Read more...

Features

  • Increased safety. Ideal for indoor and outdoor use in wet or corrosive atmospheres
  • Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities, silos and other facilities
  • For use only with Ex certified terminal blocks
  • Factory drilled and equipped
  • Stainless steel hardware
  • Yellow laminated plastic label with black lettering

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK10
Other Certifications
EURASEC
Standard Materials and Finishes
Gray painted marine grade aluminum enclosure with stainless steel hardware
PCe Zones 1 and 2 Temperature Class
T6
PCe Zones 21 and 22 Surface Temperature
T80 °C (T176 °F)
PCe Ambient Temperature
-50 °C to +60 °C (-58 °F to +140 °F)
CAe Zones 1 and 2 Temperature Class
T6 for Ta ≤ +40 °C (+104 °F); T5 for +40 °C ≤ to ≤ +55 °C (+104 °F ≤ to ≤ +131 °F)
CAe Ambient Temperature
T80 °C to T96 °C (T176 °F to T205 °F)
PCe Operating Temperature
-55 °C to +60 °C (-67 °F to 140 °F)
CAe Operating Temperature
-40 °C to +55 °C (-40 °F to 131 °F)

Documents & Drawings