O-Zgedney™ PN DC10

1 LB DUCT SEAL COMPOUND

Read more...

Features

  • FDA Approved as listed in CFR, Title 21 being composed of ingredients acceptable for packaging and transporting food
  • Chemically acceptable to the U.S.D.A. for use in meat and poultry processing areas under Federal Inspection
  • Dielectric strength: approximate 100 volts per mil (ASTM D149-64)
  • Resistivity: 1.5.1 @ 100 °C (212 °F)/. .4.8 x 109 ohm-cm 1.5.2 after 96 hours @ 115 °C (239 °F). 4.8 x 1010 ohm-cm (ASME power test code of 1965, Section 40.5)
  • NEER™ duct seal may be painted immediately after application and will not bleed through the dry paint film
  • Non-corrosive: will not corrode metal
  • Non-irritant: no irritation to eyes or skin as listed in CFR, Title 16, "Appraisal of the safety of chemicals in food, drugs and cosmetics." No unpleasant odor
  • This sealer is a gray, permanently soft, non-toxic, non-volatile compound which will adhere to most clean, dry surfaces
  • Unlimited shelf life

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material
Non-drying synthetic polymers and oils
Fillers
Saturated mineral fillers and other inert ingredients
Temperature Tolerance Range
-34.4 °C to +79.4 °C (-30 °F to +175 °F). Will not slump at +135 °C (+275 °F) for brief periods
Cone Penetration
(ASTM D217-52T) modified to total moving load of 300 gm., 5 sec. @ +25 °C (+77 °F); 100-115 mm/10
Non-volatile (solids)
100
Specified Gravity
1.65 to 1.7 (ASTM D71-72)
Temperature Usage Range
Recommended, -3.9 °C to +48.9 °C (+25 °F to +120 °F)

Documents & Drawings