O-Zgedney™ PN 3GC75N

3 GANG 3/4 IN RAISED CVR

Read more...

Features

  • 1-7/8’ Deep multigang switch boxes with knockouts
  • 3/4’ Raised device multigang switch box covers

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings