EasyHeat™ PN SRTCS

SR CABLE CAUTION SIGNS KIT

Read more...

Features

  • For Commercial and Residential Applications
  • The DSH downspout hanger supports heating cable where it enters and exits a downspout. Each kit contains two hangers
  • The SRP/SRPC power/splice connection kits provide heat shrink tubing based power connection for one or two cables within customer supplied junction box (provides heat shrinkable end seals). They can be used for heating cable to heating cable splice using a customer supplied junction box
  • The SRES end seal kit is used to create a moisture proof end seal of the heating cable circuit. Each kit contains 5 end seals
  • SRSRG roof and gutter in-line splice kit provides materials necessary to perform a splice of two roof and gutter heating cables. Each kit contains one splice
  • ZH-C roof clips and spacers attach the heating cable to the roof. They can also be used to maintain cable spacing in gutters and downspouts. Each kit has components for 50 roof clips or 25 cable spacers
  • All have a one year limited warranty

Specifications

Certifications
The SRP power/end connection kit, SRSRG cable splice kit, SRES end seal kit UL Listed and CSA Certified. The GFST1 Line Plug is UL listed to both Canadian and US standards
Certifications
0

Documents & Drawings