EasyHeat™ PN SR31J250

SR TRACE 250 FT SPOOL 120V 3W/FT

Read more...

Features

  • Self-regulating, Pre-terminated Cable. For Commercial and Residential Applications
  • Available for 120 and 240 Vac applications. The 240 Vac can be used for 208 or 277 Vac applications
  • Power densities of 3, 5, and 8 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • Cut-to-order lengths or in convenient 250 ft (76.20 m) self dispensing reel boxes
  • All cable outer jackets are constructed of waterproof polyolefin material
  • Can be installed in dry or wet environments
  • Can be wrapped over itself (overlapped) minimizing the risk of damaging temperature-sensitive roof coating
  • One year limited warranty

Specifications

Certifications
UL Listed to US and Canadian Safety Standards and CSA Certified
Controls
We offer specially designed roof and gutter de-icing controls for use with our cables. See EasyHeat™ Roof and Gutter De-Icing Controls
Accessories
We offer specially designed kits that ease installation and connection of SR Trace™ products. See EasyHeat™ SR Trace™ Connection Kits and Accessories

Documents & Drawings