EasyHeat™ PN CS

CAUTION SIGNS

Read more...

Features

  • For Residential Applications
  • The EH38 pre-set thermostat controls other electrical devices that need to be activated when the temperature approaches the freezing point. It is rated at 15 Amps, with resistive load at 125 Vac
  • The EH38 pre-set thermostat automatically energizes the heating cable at temperatures lower than +38 °F (+3 °C) and turns off at +50 °F (+10 °C). It eliminates the need for unplugging heating cables each spring, and reduces the risk of frozen pipes
  • The EH38 power indicator light confirms that power is flowing to the cable
  • The HCA application tape is the best tape to use with Freeze Free™ cable
  • The HCA application tape is packaged one per carton and measures 0.5 in x 30 ft. 30 ft (9.14 m) of clear tape, rated for temperature so as not to lose its adhesive properties, and is printed with the words ELECTRICALLY HEATED PIPE for easy identification
  • CS caution labels reduce the possibility of accidents and liability with easy-to-read caution labels
  • CS caution labels are packaged five per bag
  • All have a one year limited warranty

Specifications

Certifications
EH38 Pre-Set Thermostat is UL Listed to US and Canadian Safety Standards
Certifications
0

Documents & Drawings