O-Zgedney™ PN NGC55216AL08G25

N-GC552-16-AL-08-G-25

Read more...

Features

  • Single-source responsibility for design, fabrication, wiring, and testing for many NEMA classifications
  • UL Listed bus duct assemblies
  • Comply with code requirements and are manufactured under quality-controlled factory conditions
  • Fully assembled and wired. switchracks are ready for final power and load connections
  • Heavy, architectural-grade steel or aluminum frame with all welded construction

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB+H2; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7BCD, 9EFG
Optional Components
Circuit breakers, motor starters, contactors, junction boxes, control stations, meter/instrument enclosures, ground detection, panelboards, welding and convenience receptacles, photo cells, light fixtures, transformers
Standard Materials
Hot-dip galvanized structural steel or aluminum channel members rack frame with all welded construction

Documents & Drawings