Appleton™ PN US16430132R

U2 16A 4-PL 3-POSN SW WD 0132

Read more...

Features

  • 2, 3, 4, 6 or 8-pole switches
  • Available in TS35 rail mounted or panel mounted
  • Padlockable
  • Can be equipped with switch and changeover switch contact blocks
  • Switching capacity: AC 1, 16 Amp, 690 Vac, AC 3, 8 Amp, 500 Vac, AC 3, 4 Amp, 690 Vac, AC 15, 16 Amp, 415 Vac, DC 1, 10 Amp, 24 Vdc, DC 1, 6 Amp, 60 Vdc, DC 1: 6 Amp/110 Vdc (2 contacts wired in series), DC 1: 6 Amp/220 Vdc (3 contacts in series)
  • Terminal connection: 1.5 mm² - 2.5 mm² (0.002 in²- 0.004 in²) (stranded),1.5 mm² - 4 mm² (0.002 in²- 0.006 in²) (solid)
  • Operational life: 10,000 cycles

Specifications

NEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx de IIC
CEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Ex de IIC
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD
Standard Materials
Polyamide body with silver alloy contacts
NEC and CEC Ambient Temperature
-55 °C to +80 °C (-67 °F to +176 °F)
ATEX and IECEx Operating Temperature
Switches: -55 °C to +80 °C (-67 °F to +176 °F)
ATEX and IECEx Ambient Temperature
Handles: -20 °C to +55 °C (-4 °F to +131 °F)

Documents & Drawings