Appleton™ PN EDS1130

1-G 1/2 SNAP SWITCH STA-FS

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Enclosures have external mounting lugs for ease of mounting
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Enclosures furnished with internal ground screw
  • 20 Amp and 30 Amp units available for use with 120-277 Vac
  • Smooth ground mating surfaces assure flame-tight joint between cover and mounting enclosure
  • Stainless steel hex head cap screws for attaching cover to mounting enclosure
  • Choice of front-operating or side rocker arm handle; each may be locked in ON or OFF position
  • Each handle has close-tolerance threaded stainless steel shaft to meet Explosionproof requirements
  • Enclosures furnished with internal ground screw

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class I, Division 2, Group B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 7CD, 9EFG
Standard Materials
Malleable iron body and covers. Nylon 6/6 handle. Corrosion resistant stainless steel nameplate mounting bracket (optional)
Standard Finishes
Tumbler switches have a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Option Materials
1- or 2-gang copperfree (4/10 of 1% max.) aluminum bodies and covers available. See catalog pages for details
Nameplate Mounting Bracket
Make circuit description/identification easy and eliminate costly field installation (drilling/tapping) to accommodate circuit identification nameplates by using our bracket accessory. See catalog.

Documents & Drawings