Appleton™ PN ECS6TIM60AC

ECS TIMER 100-240VAC CSA

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Corrosion resistant, captive stainless steel hex head bolts fix the cover to the body
  • Lockable push buttons are supplied standard with neoprene weatherprotected boot
  • Yellow LED indicator light for easy confirmation of activation
  • Corrosion resistant, gray polyester finished body
  • Rated operational voltage of 100-240 Vac 50/60 Hz with a published tolerance of 85-264 Vac at 10 Amps (resistive)
  • Suitable for operation in ambient temperatures of -20 °C to +65 °C (-4 °F to +149 °F)
  • Timer tested for shock and vibration resistance

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Type 3R, 7BCD, 9EFG
Standard Materials and Finishes
Cast copperfree (max. 4/10 of 1%) aluminum enclosure and cover with electrostatically applied gray polyester epoxy powder coating; supplied with an O-ring seal. Indicator light has a polyester finished aluminum guard and body assembly.
4X Certification
CSA Type 4X enclosure and cover available. See catalog pages for details

Documents & Drawings