Appleton™ PN UPY0P

PILOT LIGHT YELLOW

Read more...

Features

  • Globally certified
  • Available in TS35 rail mounted or panel mounted
  • Long lifetime, high intensity single LED light
  • Rated operating voltage (Ue): 12 Vac to 254 Vac, 50/60 Hz and 12 Vdc to 60 Vdc
  • Terminal connection: 2.5 mm² (0.004 in²)
  • Operational life: 100,000 hours

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx de IIC; Class I, Zone1, AEx e IIC; Class II, Division 2, Groups F, G; Class III; Type 4X; IP66
ATEX Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials
Polyamide body with polycarbonate lens and ethylene propylene diene Monomer (M-class) rubber (EPDM) seal
NEC and CEC Operating Temperature
-40 °C to +60 °C (-40 °F to +140 °F)
ATEX and IECEx Surface Temperature
Actuator and lens: -40 °C to +60 °C (-40 °F to +140 °F). Contact block and pilot light: -40 °C to +75 °C (-40 °F to +167 °F)

Documents & Drawings