Appleton™ PN UE0P

ACTUATOR KEY PUSH BUTTON

Read more...

Features

  • Can be equipped with up to three Unicode 2 Series Contact Blocks (UCB) Series contact blocks
  • Globally certified
  • Available in TS35 rail mounted or panel mounted

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2 Groups A, B, C, D; Class I, Zone 1, Ex e d IIC Gb; Class I, Zone 1, AEx e d IIC Gb; Class II, Division 1, Groups E, F, G; Class II, Zone 21, Ex tb IIIC Db; Class II, Zone 21, AEx t IIIC Db; Class III, Division 1; IP66
ATEX Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials
Thermosetting plastic body with ethylene propylene diene Monomer (M-class) rubber (EPDM) seal
NEC and CEC Ambient Temperature
-55 °C to +70 °C (-67 °F to +158 °F)
ATEX Surface Temperature
-20 °C to +70 °C (-4 °F to +158 °F)

Documents & Drawings