SolaHD™ PN SCD30S15DN

30W 15V DC-DC DIN SWITCHING PS

Read more...

Features

  • cULus, cRUus, CE, IP20
  • DIN Rail or Chassis mount by removing DIN clips
  • Rugged, encapsulated design to resist environment
  • IP20 protection
  • Wide 20 to 72 Vdc input range
  • M3 screw clamp terminations
  • Simple snap-on for DIN Rail TS35/7.5 or TS35/15
  • Galvanic isolation

Specifications

Hertz
Switching: Typ. 100 kHz
Input Voltage Range
20-70 Vdc
Operating Temperature
-25°C to +65°C
Output Power
30 W
Output Voltage Range
5-48 Vdc
Number of Phases
Single
Mounting
DIN TS35/7.5, TS35/15 or Chassis

Documents & Drawings