O-Zgedney™ PN TCGC

CABLE TRAY GROUND CLAMP

Read more...

Features

  • Clamps mount on all types of tray configurations (inside, outside or double flange)
  • Unique clamp mounting provides greater cable capacity and working area within the tray by reducing internal clamp obstruction
  • Only four clamps are necessary to handle a conduit range from 1/2’ thru 4’
  • Fewer catalog numbers reduce jobsite inventory
  • Type TCCD feature exclusive double conduit clamps conserve to space where multiple cables exit the tray at one location

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable iron base and conduit clamp. Aluminum cable tray grounding clamp. Nuts, bolts and other hardware are mechanically galvanized steel

Documents & Drawings