EasyHeat™ thermal storage controls are designed and manufactured for use of controlling radiant heating cables, mats and applications. The RHSP1 radiant heating system pack controls the power supply to EasyHeat™ 120 and 240 Vac radiant heating cable systems. It is designed to maintain thermostat settings when the power circuit is interrupted. The FC130 preset remote bulb thermostat is designed primarily for electric resistance heating to prevent cables from overheating. The switch contacts open or close depending on the temperature surrounding the bulb.
Read more...