EasyHeat™ PSR Cable

EasyHeat™ PSR is a parallel resistance, self-regulating cable is provided in pre-terminated lengths with factory sealed connections. These cables are a top-of-the line solution for abating roof, gutter and downspout ice dams. The self-regulating heating cable automatically varies its heat output as the surrounding temperature changes. The PSR cables are suitable for shingle, slate, metal, wood and flat roofs with either plastic or metal gutters/downspouts. They are designed for commercial and residential roof and gutters prone to ice damming and dangerous icicles and downspouts that freeze and clog.

Read more...

Products

Search
1-5 of 5 results for Products
:
Compare
Compare
Compare
Compare
Compare

Features

  • Self-regulating, Pre-terminated Cable. For Commercial and Residential Applications
  • 120 Vac and 240 Vac models available. The 120 Vac models have an integral three-wire plug with a pilot light. The 240 Vac models have a three wire pigtail
  • Pre-terminated lengths from 6 ft to 100 ft (1.83 m to 30.48 m)
  • Manufactured with a water-resistant TPE outer jacket
  • Cables are rated at 5 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • One year limited warranty

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified for ordinary locations
Heating Cable Control Options and Power Connection
120 Vac cables should be plugged into a ground fault protected electrical receptacle. 240 Vac cables are designed to be directly connected into an appropriate electrical outlet box supplied by ground fault protected circuit
Accessories
DSH downspout hanger and ZH-C roof clips and spacers are available. See catalog pages for details
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings