EasyHeat™ HSR Cable

EasyHeat™ HSR self-regulating heating cables are used in high temperature commercial applications. The self-regulating heating cable automatically varies its heat output as the surrounding temperature changes. They are suitable for pipe freeze protection or temperature maintenance applications, in either ordinary or hazardous locations. They maintain the temperature and viscosity of piped liquids in high temperature commercial applications.

Read more...

Products

Search
1-8 of 8 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Self-regulating, Cut-to-length Cable. For Commercial Applications
  • Maintains liquids in pipes at temperatures exceeding +150 °F (+66 °C)
  • Available for 120, 208, 240, and 277 Vac applications
  • Available in circuit lengths up to 785 ft (239.27 m) with output up to 20 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • Parallel resistance, cut-to-length cable is provided on bulk spools
  • Fluoropolymer over jacket for enhanced chemical resistance
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Specifications

Certifications
CSA Certified, Factory Mutual Approved, and UL Listed for ordinary locations when used with EasyHeat™ accessories. UL Listed Standards for use in Class 1, Division 2 locations when used with approved termination accessories
Accessories
HSR cables use TSR accessories for power/end connections, splicing and end-of-circuit termination. See EasyHeat™ TSR Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings