EasyHeat™ micro-processor based digital electronic controllers are specifically designed for heat tracing applications. These systems provide temperature control of an individual heater segment with sensor monitoring, remote alarm contacts, and ground fault leakage detection. The EGPC Digital Electronic Controller is designed for wall mounted applications. The AXPC100EGPC Combination Power Connection and Digital Electronic Controller is designed for stand-alone pipe mounted applications.
Read more...