NEER™ Zinc Grounding Type Insulated Bushings

Appleton™ and O-Z/Gedney™ offer NEER™ GBL grounding type insulated bushings. They include an aluminum grounding lug and are used with a locknut to terminate rigid metal conduit or IMC conduit to a box or enclosure.

Read more...

Products

Search
1-10 of 10 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Threaded (NPS) for rigid conduit and IMC
  • Temperature rating 150 °C (302 °F)
  • Low surface friction permits pulling of wires with virtually no abrasion on the cable insulation
  • Set screw provided with each fitting locks bushing in any desired position
  • For use with copper or aluminum grounding conductors

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc body. Tin plated aluminum lug. Zinc plated steel clamping and set screw

Documents & Drawings