O-Z/Gedney™ TCC Single TCCD Double Conduit Cable Tray Clamps

O-Z/Gedney™ TCC single TCCD double conduit cable tray clamps are used for supporting rigid conduit to cable tray flange at each location where tray cable exits the tray and is run through a rigid conduit raceway to control panel boards, motor starters and other electrical devices. Their exclusive design provides full 360° swivel, allowing exit conduit positioning at any angle, eliminating the need for separate inside or outside flange clamps, and field modification.

Read more... Read more...

Products

Search
1-7 of 7 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Clamps mount on all types of tray configurations (inside, outside or double flange)
  • Unique clamp mounting provides greater cable capacity and working area within the tray by reducing internal clamp obstruction
  • Only four clamps are necessary to handle a conduit range from 1/2’ thru 4’
  • Fewer catalog numbers reduce jobsite inventory
  • Type TCCD feature exclusive double conduit clamps conserve to space where multiple cables exit the tray at one location

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable iron base and conduit clamp. Aluminum cable tray grounding clamp. Nuts, bolts and other hardware are mechanically galvanized steel

Documents & Drawings