Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626384513",
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
"catentry_id" : "3074457345627213320",
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
"catentry_id" : "6707322",
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
"catentry_id" : "6707315",
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
"catentry_id" : "6707323",
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
"catentry_id" : "6707331",
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
"catentry_id" : "6707328",
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
"catentry_id" : "6707330",
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
"catentry_id" : "3074457345626384507",
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
"catentry_id" : "3074457345626384511",
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
"catentry_id" : "6707321",
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
"catentry_id" : "6707317",
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
"catentry_id" : "6707326",
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
"catentry_id" : "3074457345626384509",
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
"catentry_id" : "6707314",
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
"catentry_id" : "6707319",
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
"catentry_id" : "3074457345626384508",
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
"catentry_id" : "3074457345626384515",
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
"catentry_id" : "6707320",
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
"catentry_id" : "6707332",
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
"catentry_id" : "6707316",
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
"catentry_id" : "3074457345626384510",
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
"catentry_id" : "3074457345626384514",
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
"catentry_id" : "6707329",
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
"catentry_id" : "6707324",
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
"catentry_id" : "3074457345626384512",
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
"catentry_id" : "6707318",
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
"catentry_id" : "6617239",
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
"catentry_id" : "6707327",
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
"catentry_id" : "6707325",
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
Appleton™ RS Series Malleable Iron Junction Boxes
Appleton™ RS Series malleable iron junction boxes are designed to serve as a main cable distribution center and provide access to the conductors for maintenance. They can be used for adding circuits to existing systems and as pull boxes. The RS Series is available with four styles of hub plates.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Removable hub covers permit variable hub arrangements in a wide range of sizes
Furnished with top cover, gaskets, and cover screws for all open sides
Side covers available blank or with 1, 2, or 3 hubs
Provides visibility while making connections and splices (opens on four sides and top)
Threads are accurately tapped and tapered for tight, rigid joints and ground continuity
Hubs in all covers have integral bushings to protect conductor insulation from damage. Hub plate openings are smooth
NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron body and cover with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; composition fiber gasket