McGill™ Rough Service Fluorescent Lamp is compact and easy to hang for portable requirements. This light provides cool operation, protecting personnel from accidental contact burns.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
13 Watt energy-efficient work lamp provides light output equivalent to a 75-100 Watt incandescent with lamp life rated at 10,000 hours
Reflector directs light to work surface away from eyes
Scratch guard protects light.
On/off switch, located under handle is water and dust resistant
Compact ballast located in handle
Rubber bumpers and handle protect light on impact
Exclusive in-line tool tap (110 Volt) with outlet cover
Adjustable spring steel hooks with cushion tips for portable use. Allows for the light to hang on user's belt or shoulder strap for hands-free operation
Optional tool tap and scratch guard are available
Optional magnetic base with removable plastic swivel hook available