EasyHeat™ XD Cable Kits

EasyHeat™ XD cable kits are tough, heavy duty heating cables designed specifically for earth thermal storage applications. The dual conductor, single end cold lead cable design means easier heating system design and installation. They are ideal for use in commercial or residential garages, storage facilities, and warehouses where supplemental floor heat is beneficial and can be obtained during off peak hours when discounted energy is available.

Read more...

Products

Search
1-8 of 8 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Thermal Storage Cable Kits. Commercial and Residential Applications
  • Supplied with 20 ft (6.10 m) cold leads as standard and factory stocked in 208 and 240 Vac
  • Dual-element, fixed-resistance cables are pre-sized to fit your area and layout requirements
  • One year limited warranty

Specifications

Certifications
UL Listed

Documents & Drawings