NEER™ EMT Straps

Appleton™ and O-Z/Gedney™ offer NEER™ EMT straps. Type 1901 and 1807 click-on one hole straps for EMT provides support for conduit, as required by the National Electrical Code. Type TH-1901 and TH-1807 snap-on two hole straps for EMT are used where higher load bearing supports are desired.

Read more...

Products

Search
1-10 of 26 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Type 1901 through 1906 are UL Listed. Type 1901 through 1903 are cUL Listed
  • Type TH-1901 and TH-1807 are all UL Listed and cUL Listed

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc plated steel

Documents & Drawings