O-Z/Gedney™ Clamps, Straps and Clamp Backs for Rigid Metal Conduit or IMC

O-Z/Gedney™ offers beam clamps, straps, clamps and clamp backs for rigid metal conduit or imc. Beam clamps provide support for conduit hanging systems. Two-hole straps are used to support rigid metal conduit and IMC. Clamp backs provide spacing from mounting surfaces when they are used with pipe clamps.

Read more...

Products

Search
1-10 of 27 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Type 14-S one-hole clamps are a double ribbed snap type design and are zinc plated steel
  • Type THR two-hole clamps are a double ribbed snap type design and are zinc plated steel
  • Type 14-G, clamp backs and Type IS beam clamps are hot dipped galvanized malleable iron

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type 14-S and THR are zinc plated steel. Type 14-G, clamp backs and Type IS beam clamps are hot dipped galvanized malleable iron

Documents & Drawings