Handy Boxes, Extension Rings and Covers

Appleton™ and O-Z/Gedney™ metallic handy boxes, extension rings and covers are widely recognized for quality, selection and ease of installation. They may be used as a junction box or a device box for switches, receptacles, GFCIs, etc. Manufactured of durable materials with consistent construction means easy installation, making all the difference in the speed and final quality of any wiring job.

Read more...

Products

Search
1-10 of 21 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • 3-3/4’ X 1-1/2’ and 4’ x 2-1/8’ handy boxes with knockouts
  • 4’ X 2-1/8’ handy boxes with knockouts
  • 4’ X 2-1/8’ handy boxes and extension rings with knockouts
  • 3-3/4’ X 1-1/2’ and 4’ x 2-1/8’ handy box covers
  • 4-1/8’ X 2-3/8’ 3-3/4’ x 1-1/2’ and 4’ x 2-1/8’ handy box covers

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings