Appleton™ Bus Drop Cable Supports and Clamps

Appleton™ bus drop cable supports and clamps are designed for exposed branch feeder installations. They support cable in flexible connecting circuits that are used to feed equipment. The cable is run in fixed overhead bused structures to a point directly above equipment then dropped with a 90° bend. At the point of drop, the cable clamp is installed to support the cable. Mooring cable clamps are used to attach a guy wire to the cable where it leaves bus structure, thus preventing wire terminal strain and possible conductor breakage.

Read more...

Products

Search
1-6 of 6 results for Products
:

Features

  • Clamps provide maximum versatility of installation where equipment is likely to be moved from one location to another. Installation is fast and modification is simple
  • One clamp covers entire range of cable sizes and can be used for one 90° bend
  • Two clamps, back to back, allow for an additional loop providing extra cable footage when a machine is likely to be moved

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations

Documents & Drawings