EasyHeat™ PN SAM1010

FLR WARM MAT 120V 1.3 AMPS

Read more...

Features

  • Self-Adhesive Mat. For Commercial and Residential Applications
  • Available in 120 and 240 Vac with standard 15 ft (4.6 m) cold leads
  • Ideal for large areas, just roll out and affix to the subfloor
  • Mats can be altered in the field to fit various floor layouts
  • Comes in standard 20 in (0.51 m) rolls that are easy to stock and carry to the jobsite
  • Provides 15 W/ft2, 14 W/ft2 for select models , to quickly and efficiently warm floors
  • Plastic mesh substrate (not cable) can be cut to allow for additional layout customization
  • Custom mats are available for various shaped areas that do not conform to standard mat kits, such as ovals, circles and triangles. Contact Technical Services for details
  • Approved for a variety of applications and floor finishes for the ultimate in versatility and compatibility
  • Cables can be installed in tiled showers or other wet areas, although it is recommended that you check with your local electrical inspector first to verify that this application is allowed in your jurisdiction
  • Fifteen year limited warranty

Specifications

Certifications
UL Listed, CSA Certified and conform to European Directives
Accessories
It is recommended that a floor temperature sensing thermostat be used to control the cable system. See Warm Tiles™ Thermostats
Relay Kits
Relays can be used in conjunction with a thermostat to control large heated areas. We offer relay kits for use with thermostats. See Warm Tiles™ Floor Warming Accessories

Documents & Drawings