EasyHeat™ PN FG

NON-PROG 120/240V GFCI THERMOSTAT

Read more...

Features

  • For Commercial and Residential Applications
  • FGS programmable thermostat cycles on and off automatically to suit 5/2 or full 7 day schedules
  • FG non-programmable thermostat for manual operation with a simple temperature adjustment and on/off switch
  • Thermostats have dual 120/240 Vac design and loads up to 15 Amps total system current
  • Integrated GFCI meets electrical code with no need to buy and install a separate GFCI
  • Responsive buttons and intuitive feedback simplify operation
  • Large, blue backlit LCD display is easy to read
  • Thermostats are designed for indoor use only and should not be installed in areas where it can be exposed to water or rain
  • Eighteen month limited warranty

Specifications

Certifications
CSA Certified to US and Canadian Standards
Certifications
0

Documents & Drawings