Appleton™ PN CG0625

1/4 IN ALUM L-T CRD&CBL CONN

Read more...

Features

  • Color coded identification label clearly states the catalog number and minimum-maximum cable diameter range for which the connector is designed
  • Neoprene sealing grommet firmly but safely grips cable jacket providing strain relief while protecting internal wiring connections against external tension on cable or cord
  • Steel or Teflon washer reduces friction between grommet and connector cap providing even pressure distribution, eliminating leakage resulting from grommet distortion
  • Large aluminum connectors 1-1/2" thru 4" and all steel connectors are constructed with hex head cap
  • For particularly harsh applications, wire mesh strain reliefs may be used with cord and cable connectors
  • CG Series in aluminum construction is available in straight type from 1/4" thru 4", 90° type from 3/8" thru 1-1/4"
  • CG Series in steel construction is available in straight type from 1/4" thru 2" and 90° type from 3/8" thru 1-1/4"
  • Silicone free

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2; Class II, Division 1 and 2; Class III,; NEMA 3R
Aluminum Standard Materials
Straight body: aluminum. 90° body: cast aluminum. Sealing grommet: neoprene. Washer: steel or Teflon. Wire mesh strain relief: stainless steel. Cap, cap on wire mesh: copperfree (4/10 of 1% or less) aluminum
Steel Standard Materials
Straight body and cap: machined steel. 90° body: malleable iron. Sealing grommet: neoprene. Washer: steel or Teflon. Wire mesh strain relief: stainless steel. Cap on wire mesh: zinc plated steel
Optional Materials
PVC coating available on select connectors. See catalog pages for details

Documents & Drawings