SolaHD™ PN HS10B100

.100KVA 600-120/240

Read more...

Features

  • cULus
  • Copper lead wire terminations. Conduit knockouts for side entry into wiring compartment
  • UL Listed/NEMA Type 3R enclosure for indoor and outdoor service
  • Single Phase, non encapsulated, .05 - .250 kVA.: Low temperature rise, UL Class 130°C insulation system, 80°C temperature rise under full load
  • Single Phase, encapsulated, 0.500 - 25 kVA and Three Phase, encapsulated, 3 - 45 kVA.: Electrostatically shielded for quality power on sizes 1 kVA and larger. UL Class 200°C insulation system, 115°C temperature rise under full load. .500 - 45 k

Specifications

Hertz
50 or 60 Hz
Number of Phases
Single or Three Phase
Windings
Aluminum

Documents & Drawings