Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345649146680",
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
"catentry_id" : "3074457345649146675",
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
"catentry_id" : "3074457345649146670",
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
"catentry_id" : "3074457345649146673",
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
"catentry_id" : "3074457345649146677",
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
"catentry_id" : "3074457345649146674",
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
"catentry_id" : "3074457345649146672",
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
"catentry_id" : "3074457345649146679",
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
"catentry_id" : "3074457345649146669",
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
"catentry_id" : "3074457345649146676",
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
"catentry_id" : "3074457345649146681",
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
"catentry_id" : "3074457345649146682",
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
"catentry_id" : "3074457345649146668",
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
"catentry_id" : "3074457345649146678",
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
"catentry_id" : "3074457345649146671",
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
Appleton™ Mercmaster™ Mounting Hoods & Adapters
Appleton™ Mercmaster™ LED Mounting Hoods & Adapters allow the end-user to seamlessly retrofit energy efficient, Mercmaster LED Low Profile luminaires to pre-existing HID mounting hoods. They are CSA Certified for use with HID wattages up to 175.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
Available for use with all Mercmaster LED Luminaires
Seven standard mounting hood designs allow for mounting in any location
Compact design helps maintain a minimal fixture profile for areas with low clearance and ceilings
Easy, fast installation with no loose parts
Labor savings; no need to pull new wires
Watertight Pendant Hood with IP68 cord grip available to address water ingress into luminaire via conduit.
Adapters allow the end-user to seamlessly retrofit energy efficient
Retrofit adapters for Crouse-Hinds, Mercmaster II, and Killark hoods available
Mercmaster LED series offers four replaceable globe alternatives that provide uniform and comfortable illumination where it is needed
They are CSA Certified for use with HID wattages up to 175.
Standard Materials and Finishes
Adapters are cast copperfree (4/10 of 1% max.) aluminum with gray epoxy powder coat finish, electrostatically applied for complete uniform protection
Standard Materials and Finishes
Adapters are cast copperfree (4/10 of 1% max.) aluminum with gray epoxy powder coat finish, electrostatically applied for complete uniform protection