FV Series Nonmetallic Fluorescent Luminaires offer unprecedented safety and durability. The lens is rugged enough to endure hose downs, offers single handed lamp and internal control access and automatically engages a unit cut off switch when opened. The internal reflector is hinged for easy access to the control gear. The FV Series stays cool with a T6 rating while operating with a remarkable 94% light producing efficiency. It is ideal for indoor or outdoor use where protection against dirt, water and moisture is necessary and in locations where a high degree of corrosion resistance is required.
Read more...
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G Class I, Zone 2, Group IIC Marine Outside Type (Salt Water) Type 4X |
Certifications
|
UL
CSA |
Lumens
|
Not Applicable
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G Class I, Zone 2, Group IIC Marine Outside Type (Salt Water) Type 4X |
Certifications
|
UL
CSA |
Lumens
|
Not Applicable
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G Class I, Zone 2, Group IIC Marine Outside Type (Salt Water) Type 4X |
Certifications
|
UL
CSA |
Lumens
|
Not Applicable
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Class I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G Class I, Zone 2, Group IIC Marine Outside Type (Salt Water) Type 4X |
Certifications
|
UL
CSA |
Lumens
|
Not Applicable
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.