Message Dialog
Display Update Message
[
{
"catentry_id" : "6612757",
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
"catentry_id" : "6703673",
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
"catentry_id" : "6703692",
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
"catentry_id" : "6703674",
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
"catentry_id" : "6612753",
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
"catentry_id" : "6703696",
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
"catentry_id" : "6612752",
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
"catentry_id" : "6703629",
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
"catentry_id" : "6703699",
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
"catentry_id" : "6703695",
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
"catentry_id" : "6703670",
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
"catentry_id" : "6703665",
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
"catentry_id" : "6703672",
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
"catentry_id" : "6703630",
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
"catentry_id" : "6703258",
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
"catentry_id" : "6703698",
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
"catentry_id" : "6612759",
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
"catentry_id" : "6703666",
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
"catentry_id" : "6612761",
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
"catentry_id" : "6703664",
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
"catentry_id" : "6612760",
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
"catentry_id" : "6703668",
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
"catentry_id" : "6612754",
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
"catentry_id" : "6612758",
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
"catentry_id" : "6703671",
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
"catentry_id" : "6703669",
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
"catentry_id" : "6703697",
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
"catentry_id" : "6703628",
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
"catentry_id" : "6612756",
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
"catentry_id" : "6703631",
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
"catentry_id" : "6703633",
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
"catentry_id" : "6612755",
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
"catentry_id" : "6703632",
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
"catentry_id" : "6703694",
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
"catentry_id" : "6703667",
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
"catentry_id" : "6703693",
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
"catentry_id" : "3074457345632377788",
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
Appleton™ EDS Heavy Duty Disconnect Switches
Appleton™ explosionproof, dust-ignitionproof EDS Series non-fused switches provide a safe means of disconnecting loads or controlling motors. The lightweight, compact design and internal flange provides the smallest footprint available for a disconnect switch in the industry. For use with heavy duty loads in hazardous environments. This 600 Vac 3-pole, motor circuit switch is available in 30, 60, 100, and 200 Amp units.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Explosionproof, dust-ignitionproof. Functions as load disconnect switch or as individual motor control switch
Hinged, removable cover provides instant access for installation and servicing
Self-locating, spring-mounted internal handle actuator
Rugged handle has stainless steel shaft within a stainless steel bushing; may be locked in ON or OFF position
Removable mounting plate simplifies installation
Top and bottom standard feed-thru conduit openings. Removable reducer bushing furnished with each opening
Additional top and bottom openings for drain and breather; supplied with close-up plugs
Covers have captive, slotted, stainless steel screws to prevent "freezing"
Insulated neutral lug supplied as standard
For 200 Amp, please contact your local sales representative
NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4, 4X, 7BCD, 9EFG
CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel handle shaft, bushing and exposed hardware. Exterior surfaces have epoxy powder coat finish
Options
1NO, 1NC or 2NO, 2NC auxiliary switch, drain/breather and NEMA 4, 4X enclosure are available. See catalog pages for details