SolaHD™ Power Supply Redundancy (RED) Modules

Power Supply Redundancy (RED) Modules support redundant power supply operation by continually monitoring the condition of two power supplies connected to a single load. The RED modules are certified internationally, for harsh industrial environments and hazardous locations. The MOSFET design of the RED modules generate less heat than traditional diode-based designs. The diagnostic LEDs assist in balancing the load between the two power supplies. Combined these features provide extended life for both the power supplies and the components housed in the same enclosure. These compact units work with SolaHD™ SDN-D, SDN-C and SDN-P Series power supplies, as well as most power supplies capable of parallel operation.

Read more...

Products

Search
1-6 of 6 results for Products
:

Features

  • cULus, cRUus, CE, ATEX, IECEx, ExEAC, ABS, DNV-GL, RoHS
  • Redundant power supply operation with true isolation
  • Compact size saves panel space
  • Extensive diagnostics
  • Load balancing support extends power supply life
  • Use in hazardous locations, with T4 temperature rating
  • Works with a wide variety of power supplies

Specifications

Hertz
50/60 Hz
Input Voltage Range
10.8-30.8 V DC (SELV)
Operating Temperature
-20°C to +70°C
Output Nominal Voltage
12-28 Vdc
Status Indicator
Visual: (3) two-color LEDs
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings