Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626378846",
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
"catentry_id" : "3074457345626378845",
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
"catentry_id" : "3074457345626378865",
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
"catentry_id" : "3074457345626378830",
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
"catentry_id" : "3074457345626378841",
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
"catentry_id" : "3074457345626378863",
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
"catentry_id" : "3074457345626378877",
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
"catentry_id" : "3074457345626378844",
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
"catentry_id" : "3074457345626378871",
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
"catentry_id" : "3074457345626378850",
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
"catentry_id" : "3074457345626378828",
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
"catentry_id" : "3074457345626378852",
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
"catentry_id" : "3074457345626378836",
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
"catentry_id" : "3074457345626378848",
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
"catentry_id" : "3074457345627061602",
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
"catentry_id" : "3074457345626378861",
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
"catentry_id" : "3074457345626378875",
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
"catentry_id" : "3074457345626378829",
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
"catentry_id" : "3074457345626378851",
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
"catentry_id" : "3074457345626378843",
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
"catentry_id" : "3074457345626378855",
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
"catentry_id" : "3074457345626378864",
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
"catentry_id" : "3074457345626378849",
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
"catentry_id" : "3074457345626378876",
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
"catentry_id" : "3074457345627061617",
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
"catentry_id" : "3074457345626378874",
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
"catentry_id" : "3074457345626378832",
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
"catentry_id" : "3074457345626378866",
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
"catentry_id" : "3074457345626378833",
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
"catentry_id" : "3074457345627061619",
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
"catentry_id" : "3074457345626378837",
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
"catentry_id" : "3074457345626378879",
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
"catentry_id" : "3074457345626378873",
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
"catentry_id" : "3074457345627061604",
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
"catentry_id" : "3074457345627061616",
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
"catentry_id" : "3074457345626378880",
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
"catentry_id" : "3074457345626378862",
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
"catentry_id" : "3074457345626378847",
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
"catentry_id" : "3074457345626378869",
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
"catentry_id" : "3074457345626378856",
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
"catentry_id" : "3074457345626378842",
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
"catentry_id" : "3074457345626378834",
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
"catentry_id" : "3074457345626378872",
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
"catentry_id" : "3074457345626378835",
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
"catentry_id" : "3074457345626378858",
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
"catentry_id" : "3074457345626378840",
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
"catentry_id" : "3074457345626378857",
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
"catentry_id" : "3074457345626378831",
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
"catentry_id" : "3074457345626378853",
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
"catentry_id" : "3074457345626378838",
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
"catentry_id" : "3074457345626378839",
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
"catentry_id" : "3074457345626378860",
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
"catentry_id" : "3074457345626378878",
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
"catentry_id" : "3074457345626378870",
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
"catentry_id" : "3074457345626378854",
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
"catentry_id" : "3074457345626378859",
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
"catentry_id" : "3074457345626378881",
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
"catentry_id" : "3074457345626378868",
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
"catentry_id" : "3074457345626378867",
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
SolaHD™ Drive Isolation Transformers
Drive Isolation Transformers are designed for SCR (Silicon Control Rectifier) variable speed motor drive applications where a transformer is needed to magnetically isolate the incoming line from the motor drive. The transformer must also provide a voltage change to match the required voltage of the SCR Drive. Standard designs are delta primary and wye secondary to match the common power sources required in most three phase rectifier circuits.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
UL, cULus
Available from 7.5 thru 440 kVA, 3 Phase, 60 Hz
Isolation minimizes load disturbances caused by the SCR drive
UL Listed/NEMA Type 3R enclosures when used with optional weather shield
Taps on all units for adjustments to incoming source voltage. Full capacity secondary neutral as required by the National Electric Code
Shielding attenuates line to ground noise
Group 1
460 ∆ Primary, 460Y/266 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Group 2
460 ∆ Primary, 230Y/133 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Group 3
575 ∆ Primary, 230Y/133 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Hertz
60 Hz
Input Voltage Range
460-575 Vac
KVA Rating
7.5-440 kVA
Number of Phases
Three Phase
Output Voltage Range
133-460 Vac
Temperature Rise
+150°C
Windings
Aluminum