Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626919284",
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
"catentry_id" : "3074457345627214743",
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
"catentry_id" : "3074457345626919309",
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
"catentry_id" : "3074457345626365794",
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
"catentry_id" : "3074457345626919308",
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
"catentry_id" : "3074457345626919586",
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
"catentry_id" : "3074457345627213430",
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
"catentry_id" : "3074457345627213891",
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
"catentry_id" : "3074457345626919611",
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
"catentry_id" : "3074457345626919284",
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
"catentry_id" : "3074457345627214743",
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
"catentry_id" : "3074457345626365794",
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
"catentry_id" : "3074457345626919414",
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
"catentry_id" : "3074457345626365793",
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
"catentry_id" : "3074457345626919460",
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
"catentry_id" : "3074457345627213428",
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
"catentry_id" : "3074457345626919415",
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
"catentry_id" : "3074457345626919760",
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
"catentry_id" : "3074457345626919283",
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
"catentry_id" : "3074457345626919416",
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
"catentry_id" : "3074457345626365795",
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
Appleton™ EFHC and EFHCA Fixture Hangers and Accessories
EFHC and EFHCA Fixture Hangers are used for the suspension of lighting fixtures in Class I, Class II, and Class III classified locations. They are suitable for use in areas where moisture, dust and corrosive atmospheres are present.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Have smooth, rounded integral bushing in each hub to protect conductor insulation
Used where fixture stem is less than 304.8 mm (12 in) long or with EXJF, ESD, or ESS where fixture stem is more than 304.8 mm (12 in) long
Raintight when used with O-Ring
Provided with threaded removable cover for convenience in pulling or splicing conductors
Mounting strap available for fastening EFHC or EFHCA to a mounting surface
Replacement Cover (EFHC): GRK-1
Hanger has setscrew in stem hub to prevent fixture stem from turning
NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Body is malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Cover is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting strap and LC locking coupling are steel with zinc electroplate