Appleton™ MRE Series 16 and 32 Amp Multiple Socket Outlets

MRE Series 16 and 32 Amp Multiple Socket Outlets are available as a stationary or portable panel. These outlets provide multiple sockets for powering portable or stationary equipment in corrosive and hazardous locations. The MRE features include a switch that allows total disconnection of power when the plug is removed, a flameproof chamber for containing the connection/disconnection of each phase, and short circuit protection.

Read more...

Features

  • Plug and socket assembly is equipped with a patented silver plated linear switch which allows a total disconnection of power when plug is removed
  • The high voltage contact separation is in a flameproof chamber
  • The automatic electrical disconnection of each phase is contained in a second flameproof chamber
  • Short circuit protection is 20 kA, while normal reference is 10 kA
  • Different voltages are color coded for easy identification
  • The sockets are keyed to accept only ATX plugs (other plugs cannot be inserted)
  • ATX plugs can be used in non-hazardous sockets
  • Operating temperature of -40 °C to +55 °C (-40 °F to +131 °F)

Specifications

Area Classification
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66 - IK10
Operating Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Voltage
20/25 Vac, 100/130 Vac, 200/250 Vac or 380/415 Vac
Number of Poles
2, 3
Number of Wires
3, 4, 5
Hertz
50 or 60 Hz
Materials and Finishes
Housing is high impact resistance fiberglass reinforced polyester or 316L stainless steel. Polyamide flush sockets.

Documents & Drawings