Appleton™ flameproof ATX™ DM Series motor starters are available in either Ex d IIB or Ex d IIC enclosures for safe starting and stopping of full voltage AC motors in hazardous areas. These units provide disconnecting means and thermal overload protection. The DM Series are available as an enclosure only or with pre-installed and wired contactor and thermal overload relay.
Read more...