Nelson™ Heat Trace TE4X60-TC Thermostat

Nelson™ Heat Trace TE4X60-TC thermostat is used for high temperature piping on freeze protection and process maintenance applications in ordinary locations. This thermostat is housed in a polyester enclosure. The switch has 50 Amp/480 Volt triple pole single throw (TPST) leads.

Read more...

Products

Search
1-3 of 3 results for Products
:

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT, CLT and NC Series heater cables
  • Includes a 3-pole, 50 Amp contactor

Specifications

Certifications and Compliances
CSA Certified, FM Approved: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4X; IP66
Material
Molded fiberglass polyester
Temperature Range
+0 °C to +538 °C (+32 °F to +1000 °F)
Capillary Length
3 m (10 ft)
Capillary Material
Alloy 825
Maximum Bulb Temperature
+593 °C (+1100 °F)
Load Switch
50 amp resistive @ 480 Vac (100-480Vac)
Control Voltage
120 Vac
Switch Type
Triple Pole Single Throw (TPST)

Documents & Drawings