Nelson™ Heat Trace GHK-M25 Connection Kit

Nelson™ Heat Trace GHK-M25 termination kit provides heater cable terminations and watertight entry into an enclosure with minimum IP54 environmental ratings. The gland fitting is suitable for use with any approved enclosure with a maximum wall thickness of 4.7 6 mm (0.187 in) or with M25 threaded openings. A locknut is provided for use with non-threaded openings. The kit is used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables.

Read more...

Features

  • Kit contains: 1 Cable Gland, .M25 thread; 1 Locknut; 1 Sealing Grommet; 1 Power Termination, 101.6 mm (4.0 in); 1 End Seal; 1 Tube of Silicone; 1 G/Y Tubing, 9.5 mm (0.38 in) diameter, 152 mm (6.0 in) length

Specifications

Certifications and Compliances
UL, CSA and ATEX Rated: Hazardous (Classified) Locations
CSA
Ex e II
ATEX
Ex II 2 GD; EEx e II

Documents & Drawings